Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Constant Force Spring - Constant Force Spring
Bill of material
0CF025-0037
ARTNR
Partnumber
0CF025-0037
T
Thickness
0.18 mm
B
Width
12.70 mm
SMAX
Total length
381 mm
L1
min Arbeitslaenge
59.94 mm
LO
Working length
635 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
DI
Inside diameter
33.27 mm
DO
min. Trommeldurchmesser
39.92 mm
F
Force
1.65 N
A
Distance
9.5 mm
WER
Material
1.4310
GEW
Weight
g
BO
Hole diameter
3.30 mm
R
Radius
12.7 mm
LH
Life cycles
40000 n
BOX
Hole diameter
3.3 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices