Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Safety Pin - Safety Pin
Bill of material
89.300S/S
ARTNR
Partnumber
89.300S/S
L1
Total length
70.00 mm
L2
Safety length
42.00 mm
DI
Inner diameter
14.00 mm
D
Wire diameter
1.63 mm
OB
Surface
dry
WER
Material code
1.4310
GEW
Weight
- g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices