Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Curved Washer - Curved Washer
Bill of material
0U190-0113-S
ARTNR
Partnumber
0U190-0113-S
DA
Outside diameter
10.74 mm
DI
Inside diameter
5.08 mm
T
Thickness
0.29 mm
L0
Unloaded length
1.19 mm
L1
Loaded length
0.69 mm
LE
Loaded length
mm
F1
Force at loaded length L1
40.00 N
F1MIN
Force min. at loaded length L1
34.00 N
F1MAX
Force max. at loaded length L1
46.00 N
WER
Materialcode
1.4310
GEW
Weight
g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices