Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Torsion Spring - Torsion Spring
Bill of material
0T014-090-063L
ARTNR
Partnumber
0T014-090-063L
D
Wire diameter
0.36 mm
DA
Outside diameter
3.15 mm
MD
Torque
7.91 Nmm
L
Length of lever
6.35 mm
MS
Recomended mandrel size
1.60 mm
E
Leg length
12.70 mm
LK
Body length
1.17 mm
FIG
Leg position type
1.00
ALPHA
max. Drehwinkel
55.60 °
WER
Materialcode
1.4310
GEW
Weight
g
WR
Direction of helix
links/left
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices