Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Die springs - Die springs
Bill of material
0ST50340
ARTNR
Partnumber
0ST50340
DH
Hole diameter
9.53 mm
DD
Shaft diameter
4.78 mm
L0
Unloaded length
31.75 mm
L1
Loaded length
23.8 mm
LE
Loaded length
mm
C
Spring rate
9.50 N/mm
LBL
Block length ~
15.88 mm
KF
Color code
blau/blue
F1
Force at loaded length LN
75.0 N
WER
Materialcode
1.8159
GEW
Weight
g
H
Wire height
1.00 mm
B
Wire width
1.80 mm
LBL2
max. loaded length ref. only
15.88 mm
FBL
max. force at block length ref. Only
120.00 N
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices