Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Disc Spring - according to DIN and other standards
Bill of material
0S4436G3
ARTNR
Partnumber
0S4436G3
DA
Outside diameter
250.00 mm
DI
Inside diameter
127.00 mm
T
Thickness
7.00 mm
L0
Unloaded length
14.80 mm
L1
Loaded length
8.95 mm
LE
Loaded length
mm
F1
Force at loaded length L1
50466.00 N
G
Disc spring group
3
WER
Materialcode
1.8159
GEW
Weight
1897 g
TR
Disc spring row
C250
F1MIN
Force min. at loaded length L1
47943.00 N
F1MAX
Force max. at loaded length L1
52989.00 N
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices