Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Disc Spring - according to DIN and other standards
Bill of material
0S4428G3
ARTNR
Partnumber
0S4428G3
DA
Outside diameter
200.00 mm
DI
Inside diameter
112.00 mm
T
Thickness
12.00 mm
L0
Unloaded length
16.20 mm
L1
Loaded length
13.05 mm
LE
Loaded length
mm
F1
Force at loaded length L1
195830.00 N
G
Disc spring group
3
WER
Materialcode
1.8159
GEW
Weight
1860 g
TR
Disc spring row
F1MIN
Force min. at loaded length L1
186039.00 N
F1MAX
Force max. at loaded length L1
205622.00 N
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices