Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Compression Spring Ceramic - Compression Spring Ceramic
Bill of material
0NCS5-060L
ARTNR
Partnumber
0NCS5-060L
DA
Outside diameter
20.00 mm
D
Wire diameter
2.50 mm
L0
Unloaded length
43.40 mm
L1
Loaded length
37.40 mm
LE
Loaded length
mm
F1
Force at loaded length L1
58.86 N
C
Spring rate
9.81 N/mm
TMAX
max. working temperature
1200°C °C
WER
Material
Si3N4
GEW
Weight
g
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices