Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Multi Wave Washer - Multi Wave Washer
Bill of material
0MW0236-0022-01S
ARTNR
Partnumber
0MW0236-0022-01S
DH
Hole diameter
6.00 mm
DD
Shaft diameter
4.00 mm
F1
Force at loaded length L1
6.00 N
L1
Loaded length
2.24 mm
LO
Unloaded length
5.59 mm
LE
Loaded length
mm
C
Spring rate
1.79 N/mm
IG
Number of coils
11
IW
Number of waves
2.5
T
Material thickness
0.13 mm
WER
Material code
1.4568
GEW
Weight
B
Width
0.51 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices