Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Ball Bearing Disc Spring - Ball Bearing Disc Spring
Bill of material
0KN-656712
ARTNR
Partnumber
0KN-656712
DA
Inside diameter
238.00 mm
DI
Inside diameter
161.00 mm
T
Thickness
2.25 mm
LO
Unloaded length
5.25 mm
L05
Travel 0,5
3.75 mm
F05
Force at travel 0,5
888.00 N
L075
Travel 0,75
3.00 mm
F075
Force at travel 0,75
1021.00 N
LE
Loaded length
mm
WER
Material code
1.1231
GEW
Weight
426.000 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices