Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Gas pressure springs - with connection thread
Bill of material
0GS-N04EAD0100(80)
ARTNR
Partnumber
0GS-N04EAD0100
R
Rod ø
4 mm
T
Tube ø
12 mm
L
Length
200 mm
ST
Stroke
mm
STMIN
Recom. Min. Stroke
20.0 mm
STMAX
Recom. Max. Stroke
67.5 mm
F1
Force
100 N
VENTIL
Valve
0
SERIE
Material Code
N-Series (Nitrider)
M
Mounting thread
4 mm
LR
Load Ratio
1.20 [F1xLR=F2]
GEW
Weight
55.70 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices