Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Garter Spring - Garter Spring
Bill of material
0G62-010-0350
ARTNR
Partnumber
0G62-010-0350
DA
Outside diameter
1.57 mm
D
Wire diameter
0.25 mm
DI
Inside diameter ring
28.04 mm
L1
Length ring inside
88.90 mm
F1
Force at travel 3,75mm
0.91 N
FO
Preload
0.69 N
WER
Material code
1.4310 mm
GEW
Weight
- g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices