Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Finger Spring Washer - Finger Spring Washer
Bill of material
0F60490
ARTNR
Partnumber
0F60490
DA
Outside diameter
29.57 mm
DI
Inside diameter
10.31 mm
L0
Unloaded length
3.18 mm
L1
Loaded length
1.57 mm
LE
Loaded length
mm
F1MIN
Force min. at loaded length L1
60.05 N
F1MAX
Force max. at loaded length L1
100.08 N
B
Width of finger
30 mm
WER
Materialcode
1.1231
GEW
Weight
g
A
Bridge
4.5 mm
T
Thickness
0.30 mm
KB
Contact width
2 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices