Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Constant Force Spring - Constant Force Spring
Bill of material
0CF033-0413
ARTNR
Partnumber
0CF033-0413
T
Thickness
0.25 mm
B
Width
15.87 mm
SMAX
Total length
720 mm
L1
min Arbeitslaenge
33.11 mm
LO
Working length
838 mm
LE
Loaded length
mm
DI
Inside diameter
18.50 mm
DO
min. Trommeldurchmesser
22.20 mm
F
Force
18.40 N
A
Distance
8.7 mm
WER
Material
1.4310
GEW
Weight
g
BO
Hole diameter
5 mm
R
Radius
25.4 mm
LH
Life cycles
4000 n
BOX
Hole diameter
5.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices