Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Constant Force Spring - Constant Force Spring
Bill of material
0CF025-0198
ARTNR
Partnumber
0CF025-0198
T
Thickness
0.15 mm
B
Width
12.70 mm
SMAX
Total length
557 mm
L1
min Arbeitslaenge
20.46 mm
LO
Working length
635 mm
LE
Loaded length
mm
DI
Inside diameter
11.43 mm
DO
min. Trommeldurchmesser
13.72 mm
F
Force
8.80 N
A
Distance
8.7 mm
WER
Material
1.4310
GEW
Weight
g
BO
Hole diameter
5 mm
R
Radius
12.7 mm
LH
Life cycles
4000 n
BOX
Hole diameter
5.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices