Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Safety Ring Hole - Safety Ring Hole
Bill of material
0BV214
ARTNR
Partnumber
0BV214
D
Wire diameter
2.50 mm
DI
Inside diameter
34.90 mm
E
Öffnungsmaß
12.00 mm
A
Dimension A
32.00 mm
WER
Materialcode
1.1200
GEW
Weight
g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices