Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Disc Spring - according to DIN and other standards
Bill of material
0B0250-013-S
ARTNR
Partnumber
0B0250-013-S
DA
Outside diameter
6.35 mm
DI
Inside diameter
3.18 mm
T
Thickness
0.34 mm
L0
Unloaded length
0.51 mm
L1
Loaded length
0.43 mm
LE
Loaded length
mm
F1
Force at loaded length L1
115.70 N
G
Disc spring group
WER
Materialcode
1.4310
GEW
Weight
0.06 g
TR
Disc spring row
F1MIN
Force min. at loaded length L1
97.90 N
F1MAX
Force max. at loaded length L1
133.50 N
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices