Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Disc Spring - according to DIN and other standards
Bill of material
0B0250-009
ARTNR
Partnumber
0B0250-009
DA
Outside diameter
6.35 mm
DI
Inside diameter
3.18 mm
T
Thickness
0.22 mm
L0
Unloaded length
0.44 mm
L1
Loaded length
0.33 mm
LE
Loaded length
mm
F1
Force at loaded length L1
52.05 N
G
Disc spring group
WER
Materialcode
1.1248
GEW
Weight
0.04 g
TR
Disc spring row
F1MIN
Force min. at loaded length L1
46.70 N
F1MAX
Force max. at loaded length L1
57.40 N
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices