Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Conical springs - Conical springs
Bill of material
0A480-038-031
ARTNR
Partnumber
0A480-038-031
DA1
Outside diameter
12.19 mm
DA2
Outside diameter
4.75 mm
D
Wire diameter
0.97 mm
L0
Unloaded length
7.92 mm
L1
Loaded length
3.96 mm
LE
Loaded length
mm
F1
Force at L1
22.33 N
LBL
Block length ~
1.94 mm
C
Spring rate
5.63 N/mm
WER
Material code
1.4310
GEW
Weight
g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices