Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Febrotec
Description
Conical springs - Conical springs
Bill of material
0A420-035-025
ARTNR
Partnumber
0A420-035-025
DA1
Outside diameter
10.67 mm
DA2
Outside diameter
4.75 mm
D
Wire diameter
0.89 mm
L0
Unloaded length
6.35 mm
L1
Loaded length
3.18 mm
LE
Loaded length
mm
F1
Force at L1
22.64 N
LBL
Block length ~
1.78 mm
C
Spring rate
7.14 N/mm
WER
Material code
1.4310
GEW
Weight
g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices