Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Extention Spring - according to DIN and other standards
Bill of material
0T42940
ARTNR
Partnumber
0T42940
DA
Outside diameter
25.00 mm
D
Wire diameter
3.60 mm
L0
Unloaded length
89.70 mm
L1
Length L1
126.50 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
F0
Preload
59.14 N
F1
Force at L1
394.15 N
C
Spring rate
9.08 N/mm
WR
Direction of helix
rechts/right hand wound
WER
Materialcode
1.4310
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices