Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Extention Spring - according to DIN and other standards
Bill of material
0T42890
ARTNR
Partnumber
0T42890
DA
Outside diameter
36.00 mm
D
Wire diameter
3.20 mm
L0
Unloaded length
243.00 mm
L1
Length L1
653.00 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
F0
Preload
30.38 N
F1
Force at L1
202.49 N
C
Spring rate
0.42 N/mm
WR
Direction of helix
rechts/right hand wound
WER
Materialcode
1.4310
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices