Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Extention Spring - according to DIN and other standards
Bill of material
0E0094-0100380M
ARTNR
Partnumber
0E0094-0100380M
DA
Outside diameter
2.39 mm
D
Wire diameter
0.25 mm
L0
Unloaded length
9.65 mm
L1
Length L1
21.34 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
F0
Preload
0.22 N
F1
Force at L1
2.67 N
C
Spring rate
0.21 N/mm
WR
Direction of helix
rechts/right hand wound
WER
Materialcode
1.1200
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices