Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Die springs - Die springs
Bill of material
0R206-708
ARTNR
Partnumber
0R206-708
DH
Hole diameter
40.00 mm
DD
Shaft diameter
20.00 mm
L0
Unloaded length
51.00 mm
L1
Loaded length
43.4 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
C
Spring rate
628.00 N/mm
LBL
Block length ~
38.00 mm
KF
Color code
gelb/yellow
F1
Force at loaded length LN
4804.0 N
WER
Materialcode
1.8159
GEW
Weight
g
H
Wire height
8.20 mm
B
Wire width
8.70 mm
LBL2
max. loaded length ref. only
38.00 mm
FBL
max. force at block length ref. Only
6406.00 N
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices