Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Die springs - Die springs
Bill of material
0R204-505
ARTNR
Partnumber
0R204-505
DH
Hole diameter
25.00 mm
DD
Shaft diameter
12.50 mm
L0
Unloaded length
32.00 mm
L1
Loaded length
25.6 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
C
Spring rate
118.00 N/mm
LBL
Block length ~
19.81 mm
KF
Color code
blau/blue
F1
Force at loaded length LN
755.0 N
WER
Materialcode
1.8159
GEW
Weight
g
H
Wire height
2.90 mm
B
Wire width
5.50 mm
LBL2
max. loaded length ref. only
19.81 mm
FBL
max. force at block length ref. Only
1133.00 N
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices