Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Die springs - Die springs
Bill of material
0R204-304
ARTNR
Partnumber
0R204-304
DH
Hole diameter
16.00 mm
DD
Shaft diameter
8.00 mm
L0
Unloaded length
25.00 mm
L1
Loaded length
20.0 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
C
Spring rate
49.40 N/mm
LBL
Block length ~
15.49 mm
KF
Color code
blau/blue
F1
Force at loaded length LN
247.0 N
WER
Materialcode
1.8159
GEW
Weight
g
H
Wire height
2.10 mm
B
Wire width
3.10 mm
LBL2
max. loaded length ref. only
15.49 mm
FBL
max. force at block length ref. Only
371.00 N
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices