Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Gas filled springs
Bill of material
0GS-T10JAH0900(0)
ARTNR
Partnumber
0GS-T10JAH0900
R
Rod ø
10.0 mm
T
Tube ø
27.0 mm
L
Length
249 mm
L1
Extended length
399
ST
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
F1
Force
900 N
SERIE
Material Code
T-Series (Nitride)
M
Mounting thread
M8 x 1.25
GEW
Weight
0.82 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices