Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Gas pressure springs - with eye ends
Bill of material
0GS-W10SCC0650(345)
ARTNR
Partnumber
0GS-W10SCC0650
R
Rod ø
10 mm
T
Tube ø
22 mm
L
Length
785 mm
ST
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
B
Eye ø
8.1 mm
E1E2
E1+E2 Eye Length
15 mm
E3
Eye Thickness
5
F1
Force
650 N
SERIE
Material Code
W-Series (welded)
ERSATZ
Replacement
GEW
Weight
503 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices