Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Gas pressure springs - with connection thread
Bill of material
0GS-V14JAS2500(150)
ARTNR
Partnumber
0GS-V14JAS2500
R
Rod ø
14 mm
T
Tube ø
28 mm
L
Length
366 mm
ST
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
STMIN
Recom. Min. Stroke
37.5 mm
STMAX
Recom. Max. Stroke
135.0 mm
F1
Force
2500 N
VENTIL
Valve
1
SERIE
Material Code
V-Series (Nitrider)
M
Mounting thread
10 mm
LR
Load Ratio
1.50 [F1xLR=F2]
GEW
Weight
559.00 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices