Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Gas pressure springs - with connection thread
Bill of material
0GS-S10TBK0600(400)
ARTNR
Partnumber
0GS-S10TBK0600
R
Rod ø
10 mm
T
Tube ø
23 mm
L
Length
849 mm
ST
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
STMIN
Recom. Min. Stroke
100.0 mm
STMAX
Recom. Max. Stroke
360.0 mm
F1
Force
600 N
VENTIL
Valve
0
SERIE
Material Code
S-Series (V4A)
M
Mounting thread
8 mm
LR
Load Ratio
1.40 [F1xLR=F2]
GEW
Weight
553.00 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices