Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Gas pressure springs - with connection thread
Bill of material
0GS-N06DAD0200(80)
ARTNR
Partnumber
0GS-N06DAD0200
R
Rod ø
6 mm
T
Tube ø
15 mm
L
Length
200 mm
ST
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
STMIN
Recom. Min. Stroke
20.0 mm
STMAX
Recom. Max. Stroke
72.0 mm
F1
Force
200 N
VENTIL
Valve
0
SERIE
Material Code
N-Series (Nitrider)
M
Mounting thread
6 mm
LR
Load Ratio
1.30 [F1xLR=F2]
GEW
Weight
87.00 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices