Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Multi Wave Washer - Multi Wave Washer
Bill of material
0MW2362-0135-10S
ARTNR
Partnumber
0MW2362-0135-10S
DH
Hole diameter
60.00 mm
DD
Shaft diameter
50.00 mm
F1
Force at loaded length L1
450.00 N
L1
Loaded length
23.22 mm
LO
Unloaded length
34.29 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
C
Spring rate
40.65 N/mm
IG
Number of coils
9
IW
Number of waves
4.5
T
Material thickness
0.76 mm
WER
Material code
1.4568
GEW
Weight
B
Width
4.01 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices