Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Multi Wave Washer - Multi Wave Washer
Bill of material
0MW0625-0240-06M
ARTNR
Partnumber
0MW0625-0240-06M
DH
Hole diameter
15.88 mm
DD
Shaft diameter
11.43 mm
F1
Force at loaded length L1
26.67 N
L1
Loaded length
1.73 mm
LO
Unloaded length
6.10 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
C
Spring rate
6.12 N/mm
IG
Number of coils
4
IW
Number of waves
2.5
T
Material thickness
0.25 mm
WER
Material code
1.1248
GEW
Weight
B
Width
1.47 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices