Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Multi Wave Washer - Multi Wave Washer
Bill of material
0MW0591-0020-11S
ARTNR
Partnumber
0MW0591-0020-11S
DH
Hole diameter
15.00 mm
DD
Shaft diameter
10.00 mm
F1
Force at loaded length L1
50.00 N
L1
Loaded length
3.43 mm
LO
Unloaded length
5.18 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
C
Spring rate
28.57 N/mm
IG
Number of coils
3
IW
Number of waves
3.5
T
Material thickness
0.23 mm
WER
Material code
1.4568
GEW
Weight
B
Width
1.47 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices