Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Wave Spring Washer - Wave Spring Washer
Bill of material
0W3307-020
ARTNR
Partnumber
0W3307-020
DA
Outside diameter
83.90 mm
DI
Inside diameter
73.90 mm
T
Thickness
0.50 mm
L0
Unloaded length
3.50 mm
L1
Loaded length
1.50 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
F1
Force at loaded length L1
178.00 N
F1MIN
Force min. at loaded length L1
178.00 N
F1MAX
Force max. at loaded length L1
178.00 N
AW
Number of waves
5
WER
Materialcode
1.1231
GEW
Weight
4,96 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices