Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Wave Spring Washer - Wave Spring Washer
Bill of material
0W1358-024
ARTNR
Partnumber
0W1358-024
DA
Outside diameter
34.45 mm
DI
Inside diameter
28.50 mm
T
Thickness
0.60 mm
L0
Unloaded length
3.00 mm
L1
Loaded length
1.25 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
F1
Force at loaded length L1
250.00 N
F1MIN
Force min. at loaded length L1
200.00 N
F1MAX
Force max. at loaded length L1
300.00 N
AW
Number of waves
3
WER
Materialcode
1.1248
GEW
Weight
1,3800 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices