Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Compression Spring - according to DIN and other standards
Bill of material
0X-RDF1051
ARTNR
Partnumber
0X-RDF1051
DA
Outside diameter
0.96 mm
D
Wire diameter
0.16 mm
L0
Unloaded length
2.20 mm
L1
Loaded length
1.4800 mm
F1
Force at loaded length L1
1,47 N
C
Spring rate
2,036 N/mm
LBL
Block length ~
1,40 mm
EW
Ends squared and ground
0
WR
Direction of helix, right
1
WER
Materialcode
1.4310
GEW
Weight
0,0028 g
ES
Ends squared
1
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices