Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Ball Bearing Disc Spring - Ball Bearing Disc Spring
Bill of material
0KN-545300
ARTNR
Partnumber
0KN-545300
DA
Inside diameter
79.50 mm
DI
Inside diameter
50.50 mm
T
Thickness
0.80 mm
LO
Unloaded length
2.30 mm
L05
Travel 0,5
1.55 mm
F05
Force at travel 0,5
227.00 N
L075
Travel 0,75
1.17 mm
F075
Force at travel 0,75
227.00 N
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
WER
Material code
1.1231
GEW
Weight
18.580 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices